ERF5-RA - 0.50 mm Edge Rate® Rugged High Speed Terminal, Right-Angle

Manufacturer Samtec
Description 0.50 mm Edge Rate® Rugged High Speed Terminal, Right-Angle, ERF5-010-01-L-D-RA-TR
Part number ERF5-010-01-L-D-RA-TR
Series ERF5-RA
Number of positions 10
Lead style -01
CAD models
Please make sure this software has been installed.

Product selection

Series
ERF5-RA
Number of Positions
Lead style
-01
Plating specification
Row specification
-D: Double
Packaging

Product Description

  • Rugged Edge Rate® contact
  • 28 Gbps performance
  • Positions: Up to 100
  • Smooth broad milled contact surface for increased wear life

Contact the supplier

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map