ERF8-EM - 0.80 mm Edge Rate® Rugged High Speed Socket, Edge Mount

Manufacturer Samtec
Description 0.80 mm Edge Rate® Rugged High Speed Socket, Edge Mount, ERF8-010-01-L-D-EM2-TR
Part number ERF8-010-01-L-D-EM2-TR
Series ERF8-EM
Number of positions 10
Lead style -01
CAD models
Please make sure this software has been installed.

Product selection

Series
ERF8-EM
Number of positions
Lead style
-01
Plating specification
Row specification
-D: Double
Tail option
Options
Packaging

Product Description

  • Extended guide post with shield available
  • Rugged Edge Rate® contact
  • Smooth broad milled contact surface for increased wear life
  • 28 Gbps performance
  • High mating cycles to 100
  • Positions: Up to 150

Contact the supplier

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map