ERF8-RA - 0.80 mm Edge Rate® Rugged High Speed Socket, Right-Angle

Manufacturer Samtec
Description 0.80 mm Edge Rate® Rugged High Speed Socket, Right-Angle, ERF8-010-01-L-D-RA-TR
Part number ERF8-010-01-L-D-RA-TR
Series ERF8-RA
Number of positions 10
Lead style -01: 1.58 [.062] Board
CAD models
Please make sure this software has been installed.

Product selection

Series
ERF8-RA
Number of positions
Lead style
Plating specification
Row specification
-D: Double
Tail option
-RA: Right Angle
Options
Packaging

Product Description

  • Latching and extended guide post options
  • 28 Gbps performance
  • High mating cycles to 500
  • Positions: Up to 150
  • Rugged Edge Rate® contact
  • Smooth broad milled contact surface for increased wear life

Contact the supplier

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map