ERM5 - 0.50 mm Edge Rate® Rugged High Speed

Manufacturer Samtec
Description 0.50 mm Edge Rate® Rugged High Speed Socket, ERM5-010-02.0-L-DV-TR
Part number ERM5-010-02.0-L-DV-TR
Series ERM5
Number of positions 10
Lead style -02.0 = 2mm
CAD models
Please make sure this software has been installed.

Product selection

Series
ERM5
Number of Positions
Lead style
Plating specification
Row specification
-DV: Double vertical
Friction lock
Weld tab
Latches
Not available
Pick & Place
Tape & Reel

Product Description

  • Rugged Edge Rate® contact
  • Smooth broad milled contact surface for increased wear life
  • Positions: Up to 150
  • Stack height: 7.00 mm - 12.00 mm
  • Final Inch® break out region data available
  • Samtec 28+ Gbps Solution

Contact the supplier

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map