ERM6 - 0.635 mm Edge Rate® Rugged High Speed Terminal

Manufacturer Samtec
Description 0.635 mm Edge Rate® Rugged High Speed Terminal, ERM6-010-01.5-L-DV-A-K-TR
Part number ERM6-010-01.5-L-DV-A-K-TR
Series ERM6
Number of positions 10
Lead style -01.5 = 1.5mm
CAD models
Please make sure this software has been installed.

Product selection

Series
ERM6
Positions per row
Lead style
-01.5 = 1.5mm
Plating specification
Row specification
-DV: Double vertical
Alignment pin
-A: Alignment pin
Option
Kapton
-K: Kapton
Packaging

Product Description

  • Slim 2.5 mm body width
  • 2-row design; 10 - 60 positions per row (20 - 120 total positions)
  • Edge Rate® contact system optimized for signal integrity performance
  • Supports 56 Gbps PAM4 (28 Gbps NRZ) applications
  • 5 mm stack height
  • J lead for standard processing
  • Additional stack heights in development

Contact the supplier

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map