ERM8 - 0.80 mm Edge Rate® Rugged High-Speed Terminal Strip

Manufacturer Samtec
Description 0.80 mm Edge Rate® Rugged High-Speed Terminal Strip, ERM8-005-02.0-L-DV
Part number ERM8-005-02.0-L-DV
Series ERM8
Number of positions 5
Lead style -02.0 = 2mm
CAD models
Please make sure this software has been installed.

Product selection

Series
ERM8
No of positions (per row)
Lead style
Plating specification
Row specification
-DV: Double vertical
Differential Pair
Not available
Latches
Not available
Shield
Not available
Extended guide posts
Not available
Pick & Place Pad
Packaging

Product Description

  • Rugged Edge Rate® contact
  • Smooth broad milled contact surface for increased wear life
  • Positions: Up to 200
  • Stack Height: 7.00 mm - 16.00 mm
  • Final Inch® break out region data available
  • Dual sourced By Hirose®
  • Samtec 28+ Gbps Solution

Contact the supplier

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map