ERM8-EM - 0.80 mm Edge Rate® Rugged High Speed Terminal, Edge Mount

Manufacturer Samtec
Description 0.80 mm Edge Rate® Rugged High Speed Terminal, Edge Mount, ERM8-010-01-L-D-EM2-EGPS-TR
Part number ERM8-010-01-L-D-EM2-EGPS-TR
Series ERM8-EM
Number of positions 10
Lead style -01
CAD models
Please make sure this software has been installed.

Product selection

Series
ERM8-EM
No of positions
Lead style
-01
Plating specification
Row specification
-D: Double
Tail option
-EM2: 1.58mm (.062") Thick PCB 011
Differential pair (hot swap)
Differential pair and extended guide post shield
Latches
Extended guide post shield
Squeeze latch
Not available
Packaging

Product Description

  • Latching, extended guide post with shield and differential pair options
  • 28 Gbps performance
  • High mating cycles to 100
  • Positions: Up to 150
  • Rugged Edge Rate® contact
  • Smooth broad milled contact surface for increased wear life

Contact the supplier

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map