HDBNC-EM - 75 Ohm High-Density BNC Jack, Edge Mount

Manufacturer Samtec
Description 75 Ohm High-Density BNC Jack, Edge Mount, HDBNC-J-P-HF-ST-EM1
Part number HDBNC-J-P-HF-ST-EM1
Series HDBNC-EM
Gender -J: Jack
Orientation -ST: Straight
Termination -EM1: Edge mount .062 board
CAD models
Please make sure this software has been installed.

Product selection

Series
HDBNC-EM
Gender
-J: Jack
Type
-P: PCB
Plating specifications
Orientation
-ST: Straight
Termination
-EM1: Edge mount .062 board

Product Description

  • Optimized for 12G-SDI Broadcast Video solutions
  • 20% reduction in weight of traditional BNCs
  • 4X the panel density of traditional BNCs
  • Bayonet latch

Contact the supplier

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map