LSS - 0.635 mm Razor Beam™ High-Speed Hermaphroditic Terminal/Socket Strip

Manufacturer Samtec
Description 0.635 mm Razor Beam™ High-Speed Hermaphroditic Terminal/Socket Strip, LSS-105-01-L-DV-A
Part number LSS-105-01-L-DV-A
Series LSS
Number of positions 05
Lead style 01
CAD models
Please make sure this software has been installed.

Product selection

Series
LSS
Number of Positions
Lead styles
Plating
Row specifications
-DV: Double vertical row
Alignment pin
-A: Alignment pin
Locking clip
Not availabile
Pick and place option
Packaging option

Product Description

  • Six stack height options from 6.00 mm to 12.00 mm
  • Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors
  • For applications requiring two or more connectors per board, please see Multiple LSXX Connector Applications.
  • Audible click when mated
  • Self-mating system reduces inventory cost
  • Up to 100 I/Os

Contact the supplier

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map