MEC6-DV - 0.635 mm Mini Edge Card Connector, Vertical

Manufacturer Samtec
Description 0.635 mm Mini Edge Card Connector, Vertical MEC6-110-02-L-DV
Part number MEC6-110-02-L-DV
Series MEC6-DV
Number of positions 10
CAD models
Please make sure this software has been installed.

Product selection

Series
MEC6-DV
Number of Positions
Card thickness
-02: 1.57mm [.062] Thick card
Plating specification
Row specification
-DV: Dual vertical
Alignment pins
Tape and reel
Polyamide film pad
Locking clip

Product Description

  • 0.635 mm (.025") pitch
  • Accepts .062" (1.60 mm) thick cards
  • Double row design up to 140 pins
  • Standard alignment pins

Contact the supplier

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map