MIT - 0.635 mm Mixed Technology High-Speed Terminal Strip

Manufacturer Samtec
Description 0.635 mm Mixed Technology High-Speed Terminal Strip, MIT-019-01-L-D
Part number MIT-019-01-L-D
Series MIT
Number of positions 19
Lead style -01
CAD models
Please make sure this software has been installed.

Product selection

Series
MIT
Number of positions
Lead style
Plating
Number of rows
-D: Double row
Pick and place option
Packaging

Product Description

  • 0.635 mm pitch (.025")
  • Optional pick and place pad and tape and reel packaging
  • Up to 152 positions
  • Up to 9.5 GHz / 19 Gbps

Contact the supplier

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map