QSE-DP - 0.80 mm Q Pairs® High-Speed Ground Plane Socket Strip, Differential Pair

Manufacturer Samtec
Description 0.80 mm Q Pairs® High-Speed Ground Plane Socket Strip, Differential Pair, QSE-014-01-F-D-DP
Part number QSE-014-01-F-D-DP
Series QSE-DP
Number of positions 14
Lead style -01: .1280 [3,251]
CAD models
Please make sure this software has been installed.

Product selection

Series
QSE-DP
No of positions
Lead style
-01: .1280 [3,251]
Plating specification
Row specification
-D-DP: Double Differential Pairs
Alignment pins
Locking clips
Guide posts
Friction locks
Retention
Not available
Latching
Polyimide film pad
Tape & Reel
Pin Count Bank 1
-D: Differential
Pin Count Bank 2
Not available
Pin Count Bank 3
Not available

Product Description

  • 0.80 mm (.0315") pitch
  • Low profile 5 mm stack height
  • Up to 56 differential pairs
  • Up to 8.5 GHz / 17 Gbps

Contact the supplier

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map