QSH-DP - 0.50 mm Q Pairs® High-Speed Ground Plane Socket Strip, Differential Pair

Manufacturer Samtec
Description 0.50 mm Q Pairs® High-Speed Ground Plane Socket Strip, Differential Pair, QSH-020-01-F-D-DP
Part number QSH-020-01-F-D-DP
Series QSH-DP
Number of positions 30
Lead style -01: .1280" [3.251 mm]
CAD models
Please make sure this software has been installed.

Product selection

Series
QSH-DP
No of positions
Lead style
-01: .1280" [3.251 mm]
Plating specification
Row specification
-D: Double
Alignment pins
Locking clips
Guide posts
Friction locks
Retention
Not available
Latching
Polyimide film pad
Tape & Reel

Product Description

  • 0.50 mm (.0197") pitch
  • Low profile 5 mm stack height
  • Up to 80 differential pairs
  • Up to 9.5 GHz / 19 Gbps

Contact the supplier

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map