QSH-DP-RA - 0.50 mm Q Pairs® High-Speed Ground Plane Socket Strip, Differential Pair, Right-Angle

Manufacturer Samtec
Description 0.50 mm Q Pairs® High-Speed Ground Plane Socket Strip, Differential Pair, Right-Angle, QSH-020-01-F-D-DP-RA
Part number QSH-020-01-F-D-DP-RA
Series QSH-DP-RA
Number of positions 020
Lead style -01
CAD models
Please make sure this software has been installed.

Product selection

Series
QSH-DP-RA
No of positions
Lead style
-01
Plating specification
Row specification
-D-DP: Double Differential Pairs
Guide post
Kapton pad

Product Description

  • 0.50 mm (.0197") pitch
  • Guide post

Contact the supplier

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map