QSH-EM - 0.50 mm Q Strip® High-Speed Ground Plane Socket Strip, Edge Mount

Manufacturer Samtec
Description 0.50 mm Q Strip® High-Speed Ground Plane Socket Strip, Edge Mount, QSH-030-01-F-D-EM2
Part number QSH-030-01-F-D-EM2
Series QSH-EM
Number of positions 30
Lead style -01: .1380" [3.505mm]
CAD models
Please make sure this software has been installed.

Product selection

Series
QSH-EM
No of positions
Lead style
-01: .1380" [3.505mm]
Plating specification
Row specification
-D: Double
Edge mount thickness
-EM2: .064" [1.63 mm] +/-.004 PCB

Product Description

  • 0.50 mm (.0197") pitch
  • Up to 240 positions

Contact the supplier

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map