QSH-RA - 0.50 mm Q Strip® High-Speed Ground Plane Socket Strip, Right-Angle

Manufacturer Samtec
Description 0.50 mm Q Strip® High-Speed Ground Plane Socket Strip, Right-Angle, QSH-030-01-F-D-RA
Part number QSH-030-01-F-D-RA
Series QSH-RA
Number of positions 30
Lead style -01
CAD models
Please make sure this software has been installed.

Product selection

Series
QSH-RA
No of positions
Lead style
-01
Plating specification
Row specification
-D: Double
Guide post
Kapton pad

Product Description

  • Guide post option
  • 0.50 mm (.0197") pitch
  • Up to 180 positions

Contact the supplier

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map