QSS-DP - 0.635 mm Q Pairs® High-Speed Ground Plane Socket Strip, Differential Pair

Manufacturer Samtec
Description 0.635 mm Q Strip® High-Speed Ground Plane Socket Strip, QSS-DP-016-01-L-D-DP
Part number QSS-DP-016-01-L-D-DP
Series QSS-DP
Number of positions 16
Lead style -01: .1430 [3,632]
CAD models
Please make sure this software has been installed.

Product selection

Series
QSS-DP
No of positions
Lead style
-01: .1430 [3,632]
Plating specification
Row specification
-D-DP: Double Differential Pairs
Alignment pins
Locking clips
Guide posts
Locking screw
Polyimide film pad
Tape & Reel

Product Description

  • 0.635 mm (.025") pitch
  • Low profile 5 mm stack height
  • Up to 64 differential pairs
  • Up to 8.5 GHz / 17 Gbps

Contact the supplier

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map