QSS-EM - 0.635 mm Q Strip® High-Speed Ground Plane Socket Strip, Edge Mount

Manufacturer Samtec
Description 0.635 mm Q Strip® High-Speed Ground Plane Socket Strip, Edge Mount, QSS-025-01-F-D-EM2
Part number QSS-025-01-F-D-EM2
Series QSS-EM
Number of positions 25
Lead style -01: .1530" [3.886mm]
CAD models
Please make sure this software has been installed.

Product selection

Series
QSS-EM
No of positions
Lead style
-01: .1530" [3.886mm]
Plating specification
Row specification
-D: Double
Edge mount thickness
-EM2: .064[1.63] +/-.004 PCB

Product Description

  • 0.635 mm (.025") pitch
  • Up to 200 positions

Contact the supplier

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map