QTE-DP - 0.80 mm Q Pairs® High-Speed Ground Plane Terminal Strip, Differential Pair

Manufacturer Samtec
Description 0.80 mm Q Pairs® High-Speed Ground Plane Terminal Strip, Differential Pair, QTE-014-01-F-D-DP
Part number QTE-014-01-F-D-DP
Series QTE-DP
Number of positions 14
Lead style -01: .1680 [4,267]
CAD models
Please make sure this software has been installed.

Product selection

Series
QTE-DP
No of positions
Lead style
Plating specification
Row specification
-D-DP: Double Differential Pairs
Alignment pins
Locking clips
Guide posts
Friction locks
Retention option
Not available
Latching option
Not available
Polyimide film
Tape & Reel

Product Description

  • 0.80 mm (.0315") pitch
  • Low profile 5 mm stack height
  • Up to 56 differential pairs
  • Up to 8.5 GHz / 17 Gbps

Contact the supplier

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map