Savetix® captive hex screws with a thin shank, hex head to DIN 933

Manufacturer SAVETIX
Description captive hex screws, M4, l=8, b1=2
Part number 89S04082
Material A2
CAD models
Please make sure this software has been installed.

Product selection

Size (nominal size) dSpanner size s (mm)Head height k (mm)
M472.8
M583.5
M6104
M8135.3
M10176.4
M12197.5
Length l (mm)
Threaded length b1 (mm)

Contact the supplier

SAVETIX

SAVETIX

Manufacturer of products made of spring steel

Google Map