Pressure intensifier MP-F

Manufacturer Scanwill Fluid Power ApS
Description MultiPlier Flange hydraulic pressure intensifier, ratio 1.5, max. inlet flow 15 / 4 (LPM / GPM) and max. supply pressure 200 / 2900 (bar / psi), MP-F-1.5
Part number MP-F-1.5
Maximum inlet flow (LPM/GPM) 15 / 4
Max output pressure (bar/psi) 300 / 4350
Max supply pressure (bar/psi) 200 / 2900
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Scanwill Fluid Power ApS

Scanwill Fluid Power ApS

ScanWill’s compact hydraulic pressure intensifiers offer an easy, energy-saving, safe and cost-efficient solution to achieving a higher output pressure from an existing low-pressure power source. Low pressure supplied to the inlet port – say 15-200 bar/218-2,900 psi – is transformed to a higher pressure at the outlet port – from 20-4,000 bar/290-58,000 psi. ScanWill's pressure intensifiers are offered in cast iron and steel, with a chrome finish, as well as in stainless steel for the oil & gas sector. ScanWill's entire product range is always in stock for day-to-day shipment from our facilities in Smørum, Denmark.

Google Map