TSUZ..-PD

Quantity Manufacturer Description Part number Selection
1 Schaeffler Technologies AG & Co. KG Guideway TSUZ08-PD/500-46.8/46.8-G2 TSUZ08-PD/500-46.8/46.8-G2
1 Schaeffler Technologies AG & Co. KG
CAD models
Please make sure this software has been installed.

Product selection

Designation
TSUZ08-PD
Rail length [mm]
[ 350 .. >500< .. 6000 ]
Hole distance
Distance aL [mm]
46.8
Distance aR [mm]
46.8
Accuracy class
Ordering description
TSUZ08-PD/500-46.8/46.8-G2

Contact the supplier

Schaeffler Technologies AG & Co. KG

Schaeffler Technologies AG & Co. KG

The Schaeffler Group (with the brands INA and FAG) develops and manufactures high-precision products for everything that moves

Google Map