Gear pumps 3030/3040/3050 - 070

Manufacturer SCHERZINGER PUMPEN GMBH & CO.KG
Description stainless steel gear pumps 3030
Part number 3030-070-ZK63-120
Omniclass number 23.27.17.00
CAD models
Please make sure this software has been installed.

Product selection

Pump
Geometric conveyed volume ( ml / u )
0.7
Bypass valve
Motor
Motor type
-
ATEX
-
Rotation speed
-
Engine rating
-
Connection for IEC-size
Info
Additional models on request

Documentation

Contact the supplier

SCHERZINGER PUMPEN GMBH & CO.KG

SCHERZINGER PUMPEN GMBH & CO.KG

Gear Pumps from SCHERZINGER - the Heart of High Tech – we keep your application running

Google Map