Swivel Caster PEX - P - MOLDED POLYURETHANE

Reinforced rig made of carbon steel plate, with axial ball bearing and tapered roller bearings in the swivel section. Bolted wheel axle. P WHEEL - Molded Polyurethane. Hardness: 90 Shore A. (-40ºC to +80ºC).

Manufacturer Schioppa Casters and Wheels
Description Swivel Caster 64, PE Top Plate PEX External dimensions 200x170mm / Hole center distance 170x120/ Hole Ø17mm, Side lock brake FL
Part number GPEX 64 PE FL
Load capacity (Kg) 1200
Special additives No additives
Hardness 90 SHORE A
Finish Painted
Axle diameter 3/4"
Wheel material Molded Polyurethane
Overall height (mm) 230
Wheel diameter (mm) 150
Wheel width (mm) 100
Swivel radius (mm) 132
Swivel section Axial ball bearing and tapered roller bearings
Wheel bearing type Ball bearing
Hub lenght (mm) 110
CAD models
Please make sure this software has been installed.

Product selection

Fittings :
Top Plate PEX External dimensions 200x170mm / Hole center distance 170x120/ Hole Ø17mm
Brake :
Special additive :
Finish :

Product Description

Reinforced rig made of carbon steel plate, with axial ball bearing and tapered roller bearings in the swivel section. Bolted wheel axle. P WHEEL - Molded Polyurethane. Hardness: 90 Shore A. (-40ºC to +80ºC). Manufactured with molded polyurethane on a cast iron core. Ideal for applications on various surface and environment types. This wheel handles high loads, protects the floor, provides excellent ergonomics, produces low noise pollution during operation and has an excellent service life. It has great resistance to abrasion, impact, inclement weather, and chemicals such as grease, oil, salt, and solvents. It can be used at speeds up to 20km/h when mounted with selected ball bearings and appropriate rig.

Contact the supplier

Schioppa Casters and Wheels

Schioppa Casters and Wheels

The largest Casters and Wheels Manufacturer in Latin America, SCHIOPPA was founded in São Paulo, Brazil in August of 1950, a team of professionals who love what they do, the largest product mix of the market, customized solutions and the satisfaction warranty that no other manufacturer provides.This is Schioppa Casters and Wheels from Brazil, the market’s leader brand, using top notch technology to deliver every kind of Casters and Wheels to the most diverse applications.

Google Map