Accessories for Compact Ejectors SXP/SXMP

Manufacturer SCHMALZ
Description Basic Plate
Part number 10.02.02.02154
Selection GPQ2 122x87x48 SXP/SXMP
CAD models
Please make sure this software has been installed.

Product selection

TypeWidth B [mm]Diameter d [mm]Connecting thread G1Connecting thread G2Height H [mm]Height H1 [mm]Length L [mm]Length L1 [mm]Length L2 [mm]Length L3 [mm]Length X1 [mm]Length X2 [mm]Length Y1 [mm]
GPQ1 122x46x43 SXP/SXMP466.6G3/8''-IG-43-122---74-19.5
GPQ2 122x87x48 SXP/SXMP876.6G3/8''-IG-48-122---74-60.5
ADP-Q1 90.5x22x29.7228-M5-IG29.743.990.5102.549.612.130914

Contact the supplier