Schneider Electric
By Schneider Electric

AC servo motor BSH - 0.38N.m - 9000 rpm - keyed shaft - without brake

Manufacturer Schneider Electric
Description AC servo motor BSH - 0.38N.m - 9000 rpm - keyed shaft - without brake - IP50
Part Number BSH0402P16A2A
Omniclass number 23.35.15.15
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Flange Peak Holding break Connection Product compatibility
1 1 BSH0402P16A2A 40 IP50 keyed without right-angled connectors LXM32.U60N4-LXM32.U60N4-LXM32.U45M2
2 2 BSH0402P17A2A 40 IP50 keyed without right-angled connectors LXM32.U60N4-LXM32.U60N4-LXM32.U45M2
3 3 BSH0402P36A2A 40 IP65 keyed without right-angled connectors LXM32.U60N4-LXM32.U60N4-LXM32.U45M2
4 4 BSH0402P37A2A 40 IP65 keyed without right-angled connectors LXM32.U60N4-LXM32.U60N4-LXM32.U45M2

Contact the supplier

Schneider Electric

Schneider Electric

Schneider Electric - Automation and Control

Google Map