Schneider Electric
By Schneider Electric

AC servo motor BSH - 0.38N.m - 9000 rpm - keyed shaft - without brake

Manufacturer Schneider Electric
Description AC servo motor BSH - 0.38N.m - 9000 rpm - keyed shaft - without brake - IP50
Part Number BSH0402P16A2A
Omniclass number 23.35.15.15
CAD models
Share

Product selection

Index Selector Part Number Flange Peak Holding break Connection Product compatibility
1 1 BSH0402P16A2A 40 IP50 keyed without right-angled connectors LXM32.U60N4-LXM32.U60N4-LXM32.U45M2
2 2 BSH0402P17A2A 40 IP50 keyed without right-angled connectors LXM32.U60N4-LXM32.U60N4-LXM32.U45M2
3 3 BSH0402P36A2A 40 IP65 keyed without right-angled connectors LXM32.U60N4-LXM32.U60N4-LXM32.U45M2
4 4 BSH0402P37A2A 40 IP65 keyed without right-angled connectors LXM32.U60N4-LXM32.U60N4-LXM32.U45M2

Contact the supplier

Schneider Electric

Schneider Electric

Schneider Electric - Automation and Control

Google Map