Acti9 xC60H 3P 0.5A…63A Miniature Circuit breaker

Manufacturer Schneider Electric
Description Acti9 xC60H 3P 0.5A…63A Miniature Circuit breaker, A9N3P06B
Part number A9N3P06B
CAD models
Please make sure this software has been installed.

Product selection

Part numberDescription
A9N3PD5CActi9 xC60H 3P 0.5A…63A Miniature Circuit breaker, A9N3PD5C
A9N3P01CActi9 xC60H 3P 0.5A…63A Miniature Circuit breaker, A9N3P01C
A9N3P01DActi9 xC60H 3P 0.5A…63A Miniature Circuit breaker, A9N3P01D
A9N3P02CActi9 xC60H 3P 0.5A…63A Miniature Circuit breaker, A9N3P02C
A9N3P02DActi9 xC60H 3P 0.5A…63A Miniature Circuit breaker, A9N3P02D
A9N3P03CActi9 xC60H 3P 0.5A…63A Miniature Circuit breaker, A9N3P03C
A9N3P03DActi9 xC60H 3P 0.5A…63A Miniature Circuit breaker, A9N3P03D
A9N3P04CActi9 xC60H 3P 0.5A…63A Miniature Circuit breaker, A9N3P04C
A9N3P04DActi9 xC60H 3P 0.5A…63A Miniature Circuit breaker, A9N3P04D
A9N3P06BActi9 xC60H 3P 0.5A…63A Miniature Circuit breaker, A9N3P06B

Contact the supplier

Schneider Electric

Schneider Electric

Schneider Electric - Automation and Control

Google Map