Square-D EL consumer unit, split-bus with RCBO MGBX, 4+4 ways

Manufacturer Schneider Electric
Description Square-D EL consumer unit, split-bus with RCBO MGBX, 4+4 ways - SDEL14X4MBGX45
Part number SDEL14X4MBGX45
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescription
SDEL14X4MBGX45Square-D EL consumer unit, split-bus with RCBO MGBX, 4+4 ways - SDEL14X4MBGX45
SDEL14X4MBGX45TSquare-D EL consumer unit, split-bus with RCBO MGBX, 4+4 ways - SDEL14X4MBGX45T
SDEL14X4MBGX63Square-D EL consumer unit, split-bus with RCBO MGBX, 4+4 ways - SDEL14X4MBGX63
SDEL14X4MBGX63TSquare-D EL consumer unit, split-bus with RCBO MGBX, 4+4 ways - SDEL14X4MBGX63T

Contact the supplier

Schneider Electric

Schneider Electric

Schneider Electric - Automation and Control

Google Map