Starter-controllers up to 15 kW

Manufacturer Schneider Electric
Description Starter-controller up to 15 kW with Power base LUS32, Control unit LUCC18B, Communication module ASILUFC5, Accessories LUA1C20
Part number LUS32+LUCC18B+ASILUFC5+LUA1C20
CAD models
Please make sure this software has been installed.

Product selection

Power baseControl unitCommunication moduleAccessoriesReference
LUS32LUCC12FULULC07-LUS32+LUCC12FU+LULC07
LUS32LUCC12FULULC08-LUS32+LUCC12FU+LULC08
LUS32LUCC12FULULC09-LUS32+LUCC12FU+LULC09
LUS32LUCC12FULULC15-LUS32+LUCC12FU+LULC15
LUS32LUCC18BASILUFC51LUA1C11LUS32+LUCC18B+ASILUFC51+LUA1C11
LUS32LUCC18BASILUFC51LUA1C20LUS32+LUCC18B+ASILUFC51+LUA1C20
LUS32LUCC18BASILUFC5LUA1C11LUS32+LUCC18B+ASILUFC5+LUA1C11
LUS32LUCC18BASILUFC5LUA1C20LUS32+LUCC18B+ASILUFC5+LUA1C20
LUS32LUCC18BLASILUFC51LUA1C11LUS32+LUCC18BL+ASILUFC51+LUA1C11
LUS32LUCC18BLASILUFC51LUA1C20LUS32+LUCC18BL+ASILUFC51+LUA1C20

Contact the supplier

Schneider Electric

Schneider Electric

Schneider Electric - Automation and Control

Google Map