TWIDO programmable controller - Compact base controller DC supply

Manufacturer Schneider Electric
Description TWIDO programmable controller, Compact base controller DC supply, 40 I/O
Part number TWDLCDA40DRF
CAD models
Please make sure this software has been installed.

Product selection

Number of Input/OutputInputOutputPart number
10 I/O6 24 VDC inputs4 relay outputsTWDLCDA10DRF
16 I/O9 24 VDC inputs7 relay outputsTWDLCDA16DRF
24 I/O14 24 VDC inputs10 relay outputsTWDLCDA24DRF
40 I/O24 24 VDC inputs14 relay outputs and 2 transistor outputsTWDLCDA40DRF
40 I/O24 24 VDC inputs14 relay outputs and 2 transistor outputsTWDLCDE40DRF

Contact the supplier

Schneider Electric

Schneider Electric

Schneider Electric - Automation and Control

Google Map