SCHWEIZER
By SCHWEIZER

Die Springs - Red = Weighty

Manufacturer Schweizer
Description Die springs - Red
Part number WZ-100253
CAD models
Share

Product selection

Spindle diameter Dd [mm]
Type
Stroke [mm]
[ >0< .. 7.5 ]
Hollow diameter Dh [mm]
10
Length Lo [mm]
25
Spring rate R [daN/mm]
2.13
Force Fn [daN]
16
Max. stroke sn [mm]
7.5
Max. pressed length sc [mm]
8.9

Contact the supplier

SCHWEIZER

SCHWEIZER

Springs and Accessories

Google Map