SCHWEIZER
By SCHWEIZER

Retaining and safety rings - Safety ring DIN 7993 A for hollow, B for spindle

Manufacturer Schweizer
Description Safety rings - DIN 2076
Part number SRB-1000
CAD models
Share
Please make sure this software has been installed.

Product selection

Safety ring
Type
Bore diameter [mm]
7
Wire thickness d [mm]
0.8
Outside diameter Da [mm]
7.9
Tolerance [mm]
+0.3
Width e [mm]
4
Groove diameter [mm]
7.8
Tolerance [mm]
+-0.05
Groove radius [mm]
0.5
Material
DIN 2076-D
Weight [gr]
0.071

Contact the supplier

SCHWEIZER

SCHWEIZER

Springs and Accessories

Google Map