High Accuracy SLA 3D Printer Machine for Resin Printing

SLA 3D Printer HI-800 Small-Batch Manufacturing Solution

High Accuracy SLA 3D Printer Machine for Resin Printing

Manufacturer Shanghai ACME Technology Co., Ltd.,
Description High Accuracy SLA 3D Printer Machine for Resin Printing
Manufacturer Part Number ACME-HI800
CAD models

Product selection

Product Description

Specification
MODEL:HI-800
Appearance size :138515152195mm
Equipment weight:1460KG
Equipment power:350W

Laser type: Diode-pumped solid state laser SND:YVO4
Laser wavelength: 355nm
Laser power: 3W
Spot diameter: 0.1-0.8mm
Scanning form: high-speed galvanometer scanning system
Part scanning speed: 6m/s is recommended
Parts jump speed: 10m/s recommended
Reference production speed: 300-400g/h
Coating method: Precise positioning - vacuum adsorption
Normal thickness: 0.1mm
Fast parts layer thickness: 0.15mm
Precision production layer thickness: 0.05mm
Production layer thickness: 0.05mm-0.15mm
Resin tank volume: ≈500KGS
Maximum molding size: 800800500mm
Basic platform: casting base surface
Repeatability: ± 0.01mm
Maximum production weight: ≈100kg

Professional technical core control parts, 355nm wavelengthlaser, high printing accuracy, and wide variety of resincompatibility, which can better meet the enterprise's highefficiency requirements for product development.

Application program

  1. Vibration meter
  2. Laser
  3. Laser power detector
  4. Computer host mouse, keyboard, monitor
  5. Genuine control software CREALITY control software
  6. Dongles

Advantage
Easily achieve rapid small-batch production of new products;
3D print for flexible manufacturing, swiftly validate market demand;
Flexibly produce different quantities of new products, reducing production cycles by 80%.

Parts list:
Toolbox
Hexagonal Wrench *1 Set
Flat-Head Screwdriver *1 PC
Phillips Screwdriver *1 PC
Tweezers *1 PC
Tools Knife *1 PC
Cleaning Tool
Tray *1 PC
Shovel *1 PC
Brush *1 PC
Sandpaper *5 PCS
Protective Gear
Gloves 1 Box
Mask
1 Box

Contact the supplier

ShangHai ACME Technology Co., Ltd.

ShangHai ACME Technology Co., Ltd.

Shanghai ACME Technology Co., Ltd. formerly known as HRG3D, was formally established in 2018. It is an earlier international industrial-grade 3D printing equipment manufacturing service provider. ACME focuses on the R&D, manufacturing, sales and 3D printing industry application solutions of photo-curing 3D printers. The company's product system is complete, covering LCD, DLP, SLA 3D printing equipment series, desktop and industrial scanner series, and resin consumables. The technology has completely independent intellectual property rights. The company's products are widely used in dentistry, jewelry, shoes, prototypes, automobiles, aerospace, casting, electronic appliances, molds and other fields. Relying on years of professional 3D printing R & D and manufacturing technology precipitation, through continuous innovation to provide high-quality services to industry customers. ACME focuses on the construction of 3D printing modern, intelligent and digital industrial manufacturing scenes. It has a large-scale production base covering an area of ​​10,000 square meters, complete R&D, manufacturing, and after-sales systems, and strong technical strength. It has advanced large-scale R&D centers, 3D printing laboratories, 3D printing service bases and modern production lines in China, with 24-hour uninterrupted professional testing lines and strict quality control systems to ensure product quality from the source.

Google Map