PU05M series detection type: opposed detection power supply voltage: 5... 24VDC, wide voltage range. The product has two modes: L/ON and D/ON, using flexible wires

Manufacturer Shanghai Lanbao Sensing Technology Co., Ltd.
Description PU05M series detection type: opposed detection power supply voltage: 5... 24VDC, wide voltage range. The product has two modes: L/ON and D/ON, using flexible wires
Manufacturer Part Number PU05M
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Shanghai Lanbao Sensing Technology Co., Ltd.

Shanghai Lanbao Sensing Technology Co., Ltd.

Established in 1998, Shanghai Lanbao Sensing Technology Co., Ltd. is a supplier of intelligent manufacturing core components and application equipment, national science and technology "Little Giant" enterprise supported by the government, National intellectual property advantage enterprises, Shanghai Enterprise Technology Center, "TOP 100" of Shanghai hard core technology enterprises in 2022, First batch of 20 smart factories in Shanghai in 2020, Director unit of Shanghai industrial technology innovation promotion association. Our products include intelligent inductive sensor, photoelectric sensor and capacitive sensor, which can fully meet the perception needs of discrete industrial customers for positioning, distance and displacement measuring, or speed testing in various applications, such as high temperature, electromagnetic interference, narrow space, or strong light reflection etc.

Google Map