1 |
|
1 |
TEC-M4 |
TEC Series Alloy Steel Washers SCM435 or 4130, Inner Diameter (A) 0.173 Inch, Outer Diameter (C) 0.299 Inch |
SCM435 or 4130 Alloy Steel |
Product Page |
ISO 9001:2008, ISO TS16949, MIL-STD-1312-7, RoHS |
0.173 |
0.299 |
0.071 |
M4 |
#8 |
2 |
|
12 |
TEC-M5 |
TEC Series Alloy Steel Washers SCM435 or 4130, Inner Diameter (A) 0.213 Inch, Outer Diameter (C) 0.354 Inch |
SCM435 or 4130 Alloy Steel |
Product Page |
ISO 9001:2008, ISO TS16949, MIL-STD-1312-7, RoHS |
0.213 |
0.354 |
0.071 |
M5 |
#10 |
3 |
|
23 |
TEC-M6 |
TEC Series Alloy Steel Washers SCM435 or 4130, Inner Diameter (A) 0.256 Inch, Outer Diameter (C) 0.425 Inch |
SCM435 or 4130 Alloy Steel |
Product Page |
ISO 9001:2008, ISO TS16949, MIL-STD-1312-7, RoHS |
0.256 |
0.425 |
0.071 |
M6 |
|
4 |
|
24 |
TEC-1/4 |
TEC Series Alloy Steel Washers SCM435 or 4130, Inner Diameter (A) 0.283 Inch, Outer Diameter (C) 0.453 Inch |
SCM435 or 4130 Alloy Steel |
Product Page |
ISO 9001:2008, ISO TS16949, MIL-STD-1312-7, RoHS |
0.283 |
0.453 |
0.098 |
|
1/4 |
5 |
|
25 |
TEC-M8 |
TEC Series Alloy Steel Washers SCM435 or 4130, Inner Diameter (A) 0.343 Inch, Outer Diameter (C) 0.531 Inch |
SCM435 or 4130 Alloy Steel |
Product Page |
ISO 9001:2008, ISO TS16949, MIL-STD-1312-7, RoHS |
0.343 |
0.531 |
0.098 |
M8 |
|
6 |
|
26 |
TEC-3/8 |
TEC Series Alloy Steel Washers SCM435 or 4130, Inner Diameter (A) 0.406 Inch, Outer Diameter (C) 0.654 Inch |
SCM435 or 4130 Alloy Steel |
Product Page |
ISO 9001:2008, ISO TS16949, MIL-STD-1312-7, RoHS |
0.406 |
0.654 |
0.098 |
|
3/8 |
7 |
|
27 |
TEC-M10 |
TEC Series Alloy Steel Washers SCM435 or 4130, Inner Diameter (A) 0.421 Inch, Outer Diameter (C) 0.654 Inch |
SCM435 or 4130 Alloy Steel |
Product Page |
ISO 9001:2008, ISO TS16949, MIL-STD-1312-7, RoHS |
0.421 |
0.654 |
0.098 |
M10 |
|
8 |
No CAD available |
28 |
TEC-7/16 |
TEC Series Alloy Steel Washers SCM435 or 4130, Inner Diameter (A) 0.45 Inch, Outer Diameter (C) 0.73 Inch |
SCM435 ot 4130 Alloy Steel |
Product Page |
ISO 9001:2008, ISO TS16949, MIL-STD-1312-7, RoHS |
0.45 |
0.73 |
0.1 |
M11 |
|
9 |
|
29 |
TEC-M12 |
TEC Series Alloy Steel Washers SCM435 or 4130, Inner Diameter (A) 0.512 Inch, Outer Diameter (C) 0.768 Inch |
SCM435 or 4130 Alloy Steel |
Product Page |
ISO 9001:2008, ISO TS16949, MIL-STD-1312-7, RoHS |
0.512 |
0.768 |
0.098 |
M12 |
|
10 |
|
2 |
TEC-1/2 |
TEC Series Alloy Steel Washers SCM435 or 4130, Inner Diameter (A) 0.531 Inch, Outer Diameter (C) 0.768 Inch |
SCM435 or 4130 Alloy Steel |
Product Page |
ISO 9001:2008, ISO TS16949, MIL-STD-1312-7, RoHS |
0.531 |
0.768 |
0.098 |
|
1/2 |
11 |
|
3 |
TEC-M14 |
TEC Series Alloy Steel Washers SCM435 or 4130, Inner Diameter (A) 0.598 Inch, Outer Diameter (C) 0.906 Inch |
SCM435 or 4130 Alloy Steel |
Product Page |
ISO 9001:2008, ISO TS16949, MIL-STD-1312-7, RoHS |
0.598 |
0.906 |
0.134 |
M14 |
|
12 |
|
4 |
TEC-M16 |
TEC Series Alloy Steel Washers SCM435 or 4130, Inner Diameter (A) 0.669 Inch, Outer Diameter (C) 1 Inch |
SCM435 or 4130 Alloy Steel |
Product Page |
ISO 9001:2008, ISO TS16949, MIL-STD-1312-7, RoHS |
0.669 |
1 |
0.134 |
M16 |
|
13 |
|
5 |
TEC-M18 |
TEC Series Alloy Steel Washers SCM435 or 4130, Inner Diameter (A) 0.768 Inch, Outer Diameter (C) 1.142 Inch |
SCM435 or 4130 Alloy Steel |
Product Page |
ISO 9001:2008, ISO TS16949, MIL-STD-1312-7, RoHS |
0.768 |
1.142 |
0.134 |
M18 |
|
14 |
|
6 |
TEC-3/4 |
TEC Series Alloy Steel Washers SCM435 or 4130, Inner Diameter (A) 0.787 Inch, Outer Diameter (C) 1.209 Inch |
SCM435 or 4130 Alloy Steel |
Product Page |
ISO 9001:2008, ISO TS16949, MIL-STD-1312-7, RoHS |
0.787 |
1.209 |
0.134 |
|
3/4 |
15 |
|
7 |
TEC-M20 |
TEC Series Alloy Steel Washers SCM435 or 4130, Inner Diameter (A) 0.843 Inch, Outer Diameter (C) 1.209 Inch |
SCM435 or 4130 Alloy Steel |
Product Page |
ISO 9001:2008, ISO TS16949, MIL-STD-1312-7, RoHS |
0.843 |
1.209 |
0.134 |
M20 |
|
16 |
No CAD available |
8 |
TEC-7/8 |
TEC Series Alloy Steel Washers SCM435 or 4130, Inner Diameter (A) 0.92 Inch, Outer Diameter (C) 1.36 Inch |
SCM435 or 4130 Alloy Steel |
Product Page |
ISO 9001:2008, ISO TS16949, MIL-STD-1312-7, RoHS |
0.92 |
1.36 |
0.13 |
M22 |
|
17 |
|
9 |
TEC-M24 |
TEC Series Alloy Steel Washers SCM435 or 4130, Inner Diameter (A) 0.996 Inch, Outer Diameter (C) 1.535 Inch |
SCM435 or 4130 Alloy Steel |
Product Page |
ISO 9001:2008, ISO TS16949, MIL-STD-1312-7, RoHS |
0.996 |
1.535 |
0.134 |
M24 |
|
18 |
|
10 |
TEC-1 |
TEC Series Alloy Steel Washers SCM435 or 4130, Inner Diameter (A) 1.098 Inch, Outer Diameter (C) 1.535 Inch |
SCM435 or 4130 Alloy Steel |
Product Page |
ISO 9001:2008, ISO TS16949, MIL-STD-1312-7, RoHS |
1.098 |
1.535 |
0.134 |
|
1 |
19 |
|
11 |
TEC-M27 |
TEC Series Alloy Steel Washers SCM435 or 4130, Inner Diameter (A) 1.118 Inch, Outer Diameter (C) 1.654 Inch |
SCM435 or 4130 Alloy Steel |
Product Page |
ISO 9001:2008, ISO TS16949, MIL-STD-1312-7, RoHS |
1.118 |
1.654 |
0.228 |
M27 |
|
20 |
|
13 |
TEC-M30 |
TEC Series Alloy Steel Washers SCM435 or 4130, Inner Diameter (A) 1.236 Inch, Outer Diameter (C) 1.85 Inch |
SCM435 or 4130 Alloy Steel |
Product Page |
ISO 9001:2008, ISO TS16949, MIL-STD-1312-7, RoHS |
1.236 |
1.85 |
0.228 |
M30 |
|
21 |
No CAD available |
14 |
TEC-M33 |
TEC Series Alloy Steel Washers SCM435 or 4130, Inner Diameter (A) 1.354 Inch, Outer Diameter (C) 1.909 Inch |
SCM435 or 4130 Alloy Steel |
Product Page |
ISO 9001:2008, ISO TS16949, MIL-STD-1312-7, RoHS |
1.354 |
1.909 |
0.228 |
M33 |
|
22 |
|
15 |
TEC-M36 |
TEC Series Alloy Steel Washers SCM435 or 4130, Inner Diameter (A) 1.472 Inch, Outer Diameter (C) 2.165 Inch |
SCM435 or 4130 Alloy Steel |
Product Page |
ISO 9001:2008, ISO TS16949, MIL-STD-1312-7, RoHS |
1.472 |
2.165 |
0.228 |
M36 |
|
23 |
|
16 |
TEC-M11 |
TEC Series Alloy Steel Washers SCM435 or 4130, Inner Diameter (A) 0.449 Inch, Outer Diameter (C) 0.728 Inch |
SCM435 or 4130 Alloy Steel |
Product Page |
ISO 9001:2008, ISO TS16949, MIL-STD-1312-7, RoHS |
0.449 |
0.728 |
0.098 |
M11 |
|
24 |
|
17 |
TEC-M22 |
TEC Series Alloy Steel Washers SCM435 or 4130, Inner Diameter (A) 0.921 Inch, Outer Diameter (C) 1.358 Inch |
SCM435 or 4130 Alloy Steel |
Product Page |
ISO 9001:2008, ISO TS16949, MIL-STD-1312-7, RoHS |
0.921 |
1.358 |
0.134 |
M22 |
|
25 |
|
18 |
TEC-M3.5 |
TEC Series Alloy Steel Washers SCM435 or 4130, Inner Diameter (A) 0.154 Inch, Outer Diameter (C) 0.299 Inch |
SCM435 or 4130 Alloy Steel |
Product Page |
ISO 9001:2008, ISO TS16949, MIL-STD-1312-7, RoHS |
0.154 |
0.299 |
0.071 |
M3.5 |
#6 |
26 |
|
19 |
TEC-M3 |
TEC Series Alloy Steel Washers SCM435 or 4130, Inner Diameter (A) 0.134 Inch, Outer Diameter (C) 0.276 Inch |
SCM435 or 4130 Alloy Steel |
Product Page |
ISO 9001:2008, ISO TS16949, MIL-STD-1312-7, RoHS |
0.134 |
0.276 |
0.071 |
M3 |
#5 |
27 |
|
20 |
TEC-M39 |
TEC Series Alloy Steel Washers SCM435 or 4130, Inner Diameter (A) 1.591 Inch, Outer Diameter (C) 2.303 Inch |
SCM435 or 4130 Alloy Steel |
Product Page |
ISO 9001:2008, ISO TS16949, MIL-STD-1312-7, RoHS |
1.591 |
2.303 |
0.228 |
M39 |
|
28 |
|
21 |
TEC-M42 |
TEC Series Alloy Steel Washers SCM435 or 4130, Inner Diameter (A) 1.701 Inch, Outer Diameter (C) 2.48 Inch |
SCM435 or 4130 Alloy Steel |
Product Page |
ISO 9001:2008, ISO TS16949, MIL-STD-1312-7, RoHS |
1.701 |
2.48 |
0.228 |
M42 |
|
29 |
|
22 |
TEC-M45 |
TEC Series Alloy Steel Washers SCM435 or 4130, Inner Diameter (A) 1.819 Inch, Outer Diameter (C) 2.756 Inch |
SCM435 or 4130 Alloy Steel |
Product Page |
ISO 9001:2008, ISO TS16949, MIL-STD-1312-7, RoHS |
1.819 |
2.756 |
0.276 |
M45 |
|