Acceleration transducer CA-72 Series

Manufacturer SHINKAWA Electric Co., Ltd.
Description Sensor with piezoelectric acceleration transducers, with sensitivity 100 mV/ 9.8m/s^2, vibration limit 4900 m/s^2 and shock limit 49000 m/s^2, CA-721
Part number CA-721
Sensitivity 100 mV/ 9.8m/s^2
Vibration limit 4900 m/s²
Shock limit 49000 m/s²
Operating temperature range -50 to +120 °C
Protection type IP67
Case material Stainless Steel
CAD models
Please make sure this software has been installed.

Product selection

Cable type

Documentation

Contact the supplier

SHINKAWA Electric Co., Ltd.

SHINKAWA Electric Co., Ltd.

SHINKAWA Electric Co.,Ltd. provides measurement and control solutions, offers products and services ranging from displacement and vibration sensors to vibration monitoring and analysis/diagnosis systems based on the technology we have cultivated over many years. In 1994, the company was spun off as Shinkawa Sensor Technology Corporation, and is now a specialist manufacturer of vibration monitoring instruments.

Google Map