Self-Locking, 220, KSI, SL405

Manufacturer Shur-Lok
Description Self-Locking, 220, KSI, SL405, Thread .2500-28 UNJF-38 - SL405-4DSPI
Part number SL405-4DSPI
Thread .2500-28 UNJF-38
Material Nut: 4340 Alloy Steel, Barrel: 4340 Alloy Steel, Pins: 300 Series Cres
Finish Nut: Cadmium Plate per AMS2401, Barrel: Cadmium Plate per AMS2401, Pin: Passivate per AMS-QQ-P-35
CAD models
Please make sure this software has been installed.

Product selection

Finish
Material
Nut: 4340 Alloy Steel, Barrel: 4340 Alloy Steel, Pins: 300 Series Cres

Documentation

Contact the supplier

Shur-Lok

Shur-Lok

Shur-Lok has built a solid reputation as a leader in fastener innovation for high technology industries. The company's focus is strongly on aerospace, an area where Shur-Lok has demonstrated exceptional problem solving expertise.

Google Map