AIR KNIFE SILVENT 306 L

Manufacturer Silvent HQ
Description AIR KNIFE SILVENT, Connection G 3/8", Material (nozzle) Zn
Manufacturer Part Number 03060169156
Blowing force (N) 20.4
Blowing force (lbs)
Air consumption (Nm³/h) 102
Air consumption (scfm)
Sound level (dB(A)) 85
Nozzle technology Laval
Material (nozzle) Zn
Connection G 3/8"
Connection type Female
Weight (kg) 0.6080
Weight (lbs)
Max temp (°C) 70
Max temp. (°F)
Max op. pressure (MPa) 1.0
Max op. pressure (psi)
CAD models
Please make sure this software has been installed.

Product selection

Product Description

SILVENT 302 L - 306 L: with 209 L nozzles. For applications that require a curtain of air across a broad surface. Typical areas of application include air cleaning, curtains around doors and entrances, paint drying, cleaning of conveyor belts, plywood sheets etc.

Documentation

Contact the supplier

Silvent HQ

Silvent HQ

Silvent is short for Silencium Ventum, which is Latin for silent wind. Since its foundation in 1989, the company’s goal has been to optimize the use of compressed air and improve working conditions for those who work with it every day. Today, Silvent’s products are used in 96 countries. Our safety air guns, air knives, air nozzles, pneumatic mufflers and customized solutions for blowing with compressed air are used by leading manufacturers and well-known brands such as General Motors, Volvo, Toyota, Tetra Pak, Samsung, Baosteel, Kimberly-Clark and SKF.

Google Map