AIR NOZZLE SILVENT 453

Manufacturer Silvent HQ
Description AIR NOZZLE SILVENT, Replace open pipe Ø 10 mm, Connection G 1/2", Material (nozzle) Zn
Manufacturer Part Number 04530169067
Replace open pipe Ø (mm) 10
Replace open pipe Ø (inch)
Blowing force (N) 20.0
Blowing force (lbs)
Air consumption (Nm³/h) 114
Air consumption (scfm)
Sound level (dB(A)) 90
Nozzle technology Slot
Material (nozzle) Zn
Connection G 1/2"
Connection type Female
Weight (kg) 0.2750
Weight (lbs)
Max temp (°C) 70
Max temp. (°F)
Max op. pressure (MPa) 1.0
Max op. pressure (psi)
CAD models
Please make sure this software has been installed.

Product selection

Product Description

SILVENT 453: the smallest version of Silvent’s doughnut nozzles with just an inner ring of nozzles. This is our most commonly used type of doughnut nozzle. Finding the blowing pattern that is most suitable for the majority of blow-off processes is the result of years of experience with previous generations of doughnut nozzles. These nozzles are designed for continuous production and the cleaning or drying of cables, sections, pipes, hoses, etc. The SILVENT 453 allows problem-free insertion and removal of material with diameters of 5 mm to 25 mm (0.2”-1.0”). There are attachment lugs for easy and safe mounting.

Documentation

Contact the supplier

Silvent HQ

Silvent HQ

Silvent is short for Silencium Ventum, which is Latin for silent wind. Since its foundation in 1989, the company’s goal has been to optimize the use of compressed air and improve working conditions for those who work with it every day. Today, Silvent’s products are used in 96 countries. Our safety air guns, air knives, air nozzles, pneumatic mufflers and customized solutions for blowing with compressed air are used by leading manufacturers and well-known brands such as General Motors, Volvo, Toyota, Tetra Pak, Samsung, Baosteel, Kimberly-Clark and SKF.

Google Map