AIR NOZZLE SILVENT 9005W

Manufacturer Silvent HQ
Description AIR NOZZLE SILVENT, Replace open pipe Ø 10 mm, Connection G 1/4", Material (nozzle) ZYTEL
Manufacturer Part Number 9005W0169224
Replace open pipe Ø (mm) 10
Replace open pipe Ø (inch)
Blowing force (N) 15.0
Blowing force (lbs)
Air consumption (Nm³/h) 76
Air consumption (scfm)
Sound level (dB(A)) 87
Nozzle technology Laval
Material (nozzle) ZYTEL
Connection G 1/4"
Connection type Male
Weight (kg) 0.0350
Weight (lbs)
Max temp (°C) 180
Max temp. (°F)
Max op. pressure (MPa) 1.0
Max op. pressure (psi)
CAD models
Please make sure this software has been installed.

Product selection

Product Description

SILVENT 9005W: an energy-efficient flat nozzle that generates a strong, efficient blowing force at an exceptionally low noise level. Compressed air is optimally used in this flat nozzle, which through its unique design introduces a completely new blowing technology feature. The aerodynamic nozzle design achieves the effect by maximizing entrainment of air. Each orifice is also uniquely designed to optimize the entrainment area. The air nozzle – SILVENT 9005W – is made exclusively of Zytel, a high-performance material without which the unique and truly complex Laval orifices would not be possible. These small orifices combined with the aerodynamic slots of the nozzle provide high efficiency. The nozzle is ideal for blowing applications that require extra blowing force and an extra wide air cone.

Documentation

Contact the supplier

Silvent HQ

Silvent HQ

Silvent is short for Silencium Ventum, which is Latin for silent wind. Since its foundation in 1989, the company’s goal has been to optimize the use of compressed air and improve working conditions for those who work with it every day. Today, Silvent’s products are used in 96 countries. Our safety air guns, air knives, air nozzles, pneumatic mufflers and customized solutions for blowing with compressed air are used by leading manufacturers and well-known brands such as General Motors, Volvo, Toyota, Tetra Pak, Samsung, Baosteel, Kimberly-Clark and SKF.

Google Map