AIR NOZZLE SILVENT 961

Manufacturer Silvent HQ
Description AIR NOZZLE SILVENT, Replace open pipe Ø 4 mm, Connection G 1/8", Material (nozzle) Zn
Manufacturer Part Number 09610169044
Replace open pipe Ø (mm) 4
Replace open pipe Ø (inch)
Blowing force (N) 3.3
Blowing force (oz)
Air consumption (Nm³/h) 20
Air consumption (scfm)
Sound level (dB(A)) 82
Nozzle technology Slot
Material (nozzle) Zn
Connection G 1/8"
Connection type Male
Weight (kg) 0.0180
Weight (lbs)
Max temp (°C) 70
Max temp. (°F)
Max op. pressure (MPa) 1.0
Max op. pressure (psi)
CAD models
Please make sure this software has been installed.

Product selection

Product Description

SILVENT 961: a small, angled flat nozzle that generates a broad but thin blowing pattern. Small mounting dimensions make it especially suitable for machine designs where space limitations are a problem. In many cases mounting is facilitated by the fact that the blowing angle is perpendicular to the plane of the threads. Can also be mounted in a manifold array, creating compact, quiet and efficient air knives. The outlet orifices are protected against external forces by fins.

Documentation

Contact the supplier

Silvent HQ

Silvent HQ

Silvent is short for Silencium Ventum, which is Latin for silent wind. Since its foundation in 1989, the company’s goal has been to optimize the use of compressed air and improve working conditions for those who work with it every day. Today, Silvent’s products are used in 96 countries. Our safety air guns, air knives, air nozzles, pneumatic mufflers and customized solutions for blowing with compressed air are used by leading manufacturers and well-known brands such as General Motors, Volvo, Toyota, Tetra Pak, Samsung, Baosteel, Kimberly-Clark and SKF.

Google Map