LOGO ERP

Floor standing natural draft cast iron boiler with domestic hot water storage tank

Manufacturer SIME
Description LOGO 30/110 ErP
Part Number LOGO 30/110 ErP
Min/max working pressure (bar) 3
Boiler water content (l) 24
Power supply voltage (V) 230
Frequency (Hz) 50
Net weight 226
Boiler delivery diameter (mm) -
Gas supply diameter (mm) 19,1
Condensate outlet (mm) 25
Absorbed el. power Qnmax 58
Absorbed el. power at 30% 45
Absorbed el. power in stand-by 5
Electrical protection degree (IP) IPX4D
Seasonal heating energy efficiency class C
Seasonal heating energy efficiency of combined central heating (%) 80
DHW eclared load profile XL
Boiler height (mm) 1566
Boiler width (mm) 600
Boiler depth (mm) 838
Smoke outlet pipe diameter 110
Air inlet diameter 60
Heating adjustment range (°C) 20-80
Max operating temperature 85
Sound power (dB(A)) 54
Max heat input 31.8
Min heat input G20 26.1
NOx measured (mg/kWh) 26
DHW minimum water flow (l/min) 2
Useful nominal heat output (80-60°C) 29.8
Max useful efficiency (80-60°C) 93.7
CO2 at max/min heat input at G20 (%) 9.0/9.0
Max smoke flow (g/s) 22.2
Smoke temperature at max flow rate (80-60°C) 100
Quantity of nozzles 3
G20 nozzle diameter 2.75
Recycling 19,1
Boiler delivery diameter (mm) 19,1
Boiler return diameter (mm) 19,1
Boiler delivery diameter ZONE 1/2 (mm) 19,1
Boiler return diameter ZONE 1/2 (mm) 19,1
Boiler delivery diameter ZONE 3 (mm) 19,1
Boiler return diameter ZONE 3 (mm) 19,1
Water tank delivery diameter (mm) 19,1
Water tank return diameter (mm) 19,1
DHW entrance 19,1
DHW exit 19,1
Min useful power G20 (80-60°C) 24.4
Min useful efficiency (80-60°C) 93.02
Useful efficiency 30% of the load 94
Gas consumption at max/min flow rate (G20) (m3/h) 3.36/2.76
DHW nominal heat input 31.8
DHW min heat input G20/G31 26.1
DHW adjustment range (°C) 24016
DHW continuous water flow (deltaT 30) (l/min) 14.4
DHW specific water flow (deltaT 30) (l/min) 24.8
DHW max (kPa) 7.0/0.2
Annual consumption of sanitary fuel (GJ) 22
Annual consumption of heating energy (GJ) 97
DHW energy efficiency class B
DHW energy efficiency 69
Losses after shutdown at 50°C 228
Total capacity of the expansion vessel (l) 10
Max content of the water system (l) 24
Hot water delivery diameter -
Hot water return diameter -
Ricycling -
DHW min heat input G20 -
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

SIME

SIME

Connubio vincente di forza commerciale ed impulso distributivo, SIME rappresenta da oltre trent'anni un indiscusso punto di riferimento nel settore del comfort ambientale. Grazie ad una lungimirante strategia, SIME ha sempre saputo anticipare le esigenze del mercato, proponendosi tra le prime del settore con un'offerta integrata di componenti d'impianto per la realizzazione di sistemi ancora più efficienti ed affidabili. Nata a Legnago nel 1972, ha coerentemente investito in ricerca e sviluppo per proporre prodotti sempre più performanti in termini di efficienza energetica ed impatto ambientale, orientati sia alle esigenze di base dell'edilizia residenziale, sia a quelle più complesse collegate al settore dell'hospitality.

Google Map