KMT precision lock nuts with locking pins

Manufacturer SKF
Description KMT precision lock nuts with locking pins, Thread M 10x0.75, Outside Ø 28 mm
Part number KMT 0
Mass 0.046 kg
CAD models
Please make sure this software has been installed.

Product selection

Part numberThread size (mm)Outside Ø locating side face :
d1 (mm)
Width :
B (mm)
Thread designation :
G
Outside Ø :
d3 (mm)
Inner Ø locating side face :
d4 (mm)
Ø side face opposite to bearing :
d5 (mm)
Width flat spanner :
M (mm)
Width locating slot :
b (mm)
Depth locating slot :
h (mm)
Axial static load carrying capacity (kN)Mass (kg)Associated spannerGrub (set) / Locking screw sizeRecommended tightening torque (N.m)Popular item
KMT 0102314M 10x0.752811212442350.046HN 2-3M54.5Yes
KMT 1122514M 12x13013232742400.053HN 4M54.5Yes
KMT 2152816M 15x13316263042600.071HN 4M54.5Yes
KMT 3173318M 17x13718293452800.102HN 5-6M68Yes
KMT 4203518M 20x14021323652900.112HN 5-6M68Yes
KMT 5253920M 25x1.544263641521300.14HN 5-6M68Yes
KMT 6304420M 30x1.549324146521600.162HN 7M68Yes
KMT 7354922M 35x1.554384650521900.197HN 7M68Yes
KMT 8405922M 40x1.56542546062.52100.294HN 8-9M818Yes
KMT 9456422M 45x1.57048606562.52400.33HN 10-11M818Yes

Contact the supplier

SKF

SKF

For a world of sustainable rotation

Google Map