Speed controller with check valve port

Manufacturer SMC
Description SPEED CONTROLLER WITH CHECK VALVE PORT SIZE 1/2 - OUTSIDE TUBE 10 - PILOT PORT 1/4
Part Number ASP630F-04-10S
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionMaterialMax Pressure (bar)Nominal Diameter (mm)ModelFlow (l/min)Face to Face Length (mm)
ASP630F-04-10SSPEED CONTROLLER WITH CHECK VALVE PORT SIZE 1/2 - OUTSIDE TUBE 10 - PILOT PORT 1/4PBT, Brass1012.7ASP110061,8
ASP630F-04-12SSPEED CONTROLLER WITH CHECK VALVE PORT SIZE 1/2 - OUTSIDE TUBE 12 - PILOT PORT 1/4PBT, Brass1012.7ASP119061,8
ASP430F-02-06SSPEED CONTROLLER WITH CHECK VALVE PORT SIZE 1/4 - OUTSIDE TUBE 6 - PILOT PORT 1/8PBT, Brass106.35ASP33042,6
ASP430F-02-08SSPEED CONTROLLER WITH CHECK VALVE PORT SIZE 1/4 - OUTSIDE TUBE 8 - PILOT PORT 1/8PBT, Brass106.35ASP35042,6
ASP330F-01-06SSPEED CONTROLLER WITH CHECK VALVE PORT SIZE 1/8 - OUTSIDE TUBE 6 - PILOT PORT M5 PBT, Brass103.175ASP18035,1
ASP330F-01-08SSPEED CONTROLLER WITH CHECK VALVE PORT SIZE 1/8 - OUTSIDE TUBE 8 - PILOT PORT M5 PBT, Brass103.175ASP18035,1
ASP530F-03-10SSPEED CONTROLLER WITH CHECK VALVE PORT SIZE 3/8 - OUTSIDE TUBE 10 - PILOT PORT 1/8PBT, Brass109.525ASP75050,3
ASP530F-03-08SSPEED CONTROLLER WITH CHECK VALVE PORT SIZE 3/8 - OUTSIDE TUBE 8 - PILOT PORT 1/8PBT, Brass109.525ASP60050,3

Documentation

Contact the supplier

SMC

SMC

Worldwide leading experts in pneumatics

Google Map