Cooker : CPF9GMOG

Manufacturer SMEG
Description Cooker : CPF9GMOG
Part Number CPF9GMOG
Electric Power (W) 3200
Maximum AC Voltage (V) 240
Minimum AC Voltage (V) 220
Nominal Current (A) 14
Nominal Frequency Range (Hz) 50/60
EU Energy Label A+
Color Olive green
Material Painted Material
Overall Depth (mm) 600
Overall Height (mm) 900
Overall Width (mm) 900
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

SMEG

SMEG

Smeg is an Italian home appliance manufacturer based in Guastalla, near Reggio Emilia in the north of the country. Smeg has subsidiaries worldwide, overseas offices and an extensive sales network. For over 70 years now, Smeg appliances have come to be seen as tasteful and elegant solutions to the demands of contemporary living as a result of the company's partnerships with world famous architects. Not only does Smeg have a unique profile in terms of domestic appliances, it is also renowned in professional business sectors. The Foodservice and Instruments divisions specialise in the area of large-scale restaurant/catering appliances and electro-medical instruments respectively. The Smeg Group, thanks to a corporate culture which dictates that maximum emphasis be placed on product quality, technology and design, is consequently known all over the globe as one of the key representatives of Made in Italy" standards."

Google Map