SOCOMEC
By SOCOMEC

21153408

Enclosed load break switch 80A IP65 equipped with a 3P disconnector and earth terminals, yellow/red handle

Manufacturer SOCOMEC
Description Enclosed load break switch 80A IP65 equipped with a 3P disconnector and earth terminals, yellow/red handle
Part Number 21153408
Number of poles 3
Rated current 80
Width (mm) 146
Depth (mm) 200
Weight (kg) 0.71
Length / Height (mm) 150
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

Rated insulation voltage Ui 690V, AC-23 400Vac : 30kW, AC-23 690Vac : 22kW, AC-3 400Vac : 22kW

Contact the supplier

SOCOMEC

SOCOMEC

Disponibilité, contrôle et sécurité de l'énergie électrique basse tension

Google Map