SOCOMEC
By SOCOMEC

21154301

Enclosed load break switch 20A IP65 equipped with a 4P disconnector and earth terminals, blue/grey handle

Manufacturer SOCOMEC
Description Enclosed load break switch 20A IP65 equipped with a 4P disconnector and earth terminals, blue/grey handle
Part Number 21154301
Number of poles 4
Rated current 20
Width (mm) 64
Depth (mm) 92
Weight (kg) 0.15
Length / Height (mm) 83
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

Rated insulation voltage Ui 690V, AC-23 400Vac : 7,5kW, AC-23 690Vac : 4,8kW, AC-3 400Vac : 5,5kW

Contact the supplier

SOCOMEC

SOCOMEC

Disponibilité, contrôle et sécurité de l'énergie électrique basse tension

Google Map