Preview not available

22003003

Modular load break switch body 3P 32A. SIRCO M1

Manufacturer SOCOMEC
Description Modular load break switch body 3P 32A. SIRCO M1
Part Number 22003003
Number of poles 3
Rated current 32
Size M1
Type Rotary
Width (mm) 45
Depth (mm) 68
Weight (kg) 0.21
Length / Height (mm) 64
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescription
22003003Modular load break switch body 3P 32A. SIRCO M1

Product Description

General characteristics
• Double break per pole.
• Mounting options: DIN-rail, panel or modular panel with 45 mm front cut-out.
• IP20 accessories.
• Severe utilisation categories (AC-22 and AC-23).
Specific characteristics
• Positive break indication.
• Contact point technology.
• Product can be mounted directly on the door or panel side; see “Door mounting kit” in the accessory section.

Contact the supplier

SOCOMEC

SOCOMEC

Availability, control and safety of low-voltage electrical energy

Google Map