SOCOMEC
By SOCOMEC

43313C04

Enclosed COMO CS, red&yellow handle, I-0-II function, 3P, 40A

Manufacturer SOCOMEC
Description Enclosed COMO CS, red&yellow handle, I-0-II function, 3P, 40A
Part Number 43313C04
Number of poles 3
Rated current 40
Width (mm) 146
Depth (mm) 200
Length / Height (mm) 104
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

SOCOMEC

SOCOMEC

Disponibilité, contrôle et sécurité de l'énergie électrique basse tension

Google Map